Platinum: ENU112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 2°C/m.
Water-cooled

Platinum: ENZ112-6NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 1.9°C/m.
Water-cooled

Platinum: ENU112-12NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 3.2°C/m.
Water-cooled

Platinum: ENZ112-12NWL
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 3.1°C/m.
Water-cooled

Platinum: ENU112-15NW
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-40 to 180°C
Cooling rate is 10°C/m.
Water-cooled

Platinum: ENZ112-15NW
Photo of EN112 Compact Walk-in

Representative image
112 cu. ft. (48x48x84 in.)
-70 to 180°C
Cooling rate is 6.9°C/m.
Water-cooled

Extreme Thermal Cycle: EXT4.0
Photo of EXT4.0

112 cu. ft. (53x54x68 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled